Product LSAB1
Accessories
Centering Bracket
For LS-5 Series
Order number: 100016514- Centering bracket for probes in the LS-5 product series
- For mounting in bypass or immersion tubes with a diameter of 40…100 mm

General data
EAN | 4047101520286 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 39239000000 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Level sensors |