Product THW-6-G1/2-A4-L200
Inductive Sensor
Order number: 1645520- Threaded barrel, M18 x 1
- Plastic, PA12-GF30
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- Auto-compensation protects against pre-damping
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Cable connection

General data
| EAN | 4047101134735 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 91 g |
Technical Data
| Mounting conditions | Non-flush |
| Cable length | 2.0 m |
| Construction size | 64 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |

