Product  RKP56PLB-5/TXG

Flow Monitoring

Immersion Sensor without Integrated Processor

Order number: 6870038
    • Ex sensor for liquid media
    • Calorimetric functionality
    • Adjustment via Ex signal processor
    • Status displayed via signal processor
    • Sensor made of Hastelloy C22
    • Cable length 5 m
    • Acceptance test certificate 3.1 (EN 10204)
    • ATEX category II 2 G, Ex zone 1
    • ATEX category II 2 D, Ex zone 21
#

General data

EAN 4047101171709
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 413 g

Technical Data

Cable length 5.0 m
Cable jacket Blue
Approvals ATEX, CE, UKCA, GOST

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top