Product RES-181B8T-8BAR-H1151/N0
Isolating transducer
1-channel
Order number: 7580320- Splitter function
- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- Connector for power bridge incl. in delivery
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101421217 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 178 g |
Technical Data
| Construction size | 120 x 12.5 x 117 mm |
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable screw terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 179 KB |
| English | 179 KB |
| French | 179 KB |
| Spanish | 179 KB |
| Czech | 180 KB |
| Dutch | 179 KB |
| Romanian | 180 KB |
| Russian | 185 KB |
| Polish | 181 KB |
| Chinese | 224 KB |
| Turkish | 180 KB |

