Product  RES-181B6T-8BAR-H1151/N0

Emergency Shutdown

E-stop Button

Unlit

Order number: 3025068

Alternative order number : 25068

    • Protection class IP65
    • 1 safety output (NC, potential free)
    • 1 auxiliary output (NO, PNP)
    • M12 × 1 male connector, 4-pin
#

General data

EAN 662488250683
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365080000
Country of origin US
Weight 401 g

Technical Data

Construction size 80.3 x 80.8 x 102.1 mm
Output function NC contact, Potential-free
Electrical connection Connector, M12 × 1
Housing material Plastic, PC
Ambient temperature -25…+55 °C
Protection class IP65

Select Country

Turck worldwide

to top