Product RES-181B8T-7AAR-H1151/N0
LED Signal Light
Tower Light
Order number: 3025499Alternative order number : 25499
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Male M12x1
- Monochrome: Yellow flashing (COL 1)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488254995 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 123 g |
Technical Data
| Construction size | 73.6 mm |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

