Product RES-180S8S-7AAR-H1151/N0
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 100016354- Synchro flange, Ø 36 mm
- Solid shaft, Ø 8 mm × 15 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 10…30 VDC
- Analog output 4…20 mA
- Counting mode CW
- M12 × 1 male connector, 5-pin
- 360° resolved in 12 bit (4096 positions)

General data
| EAN | 4047101545234 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 302 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Magnetic |
| Output type | Absolute singleturn |
| Shaft Type | Solid shaft |
| Shaft diameter D (mm) | 8 |
| Flange diameter | Ø 36 mm |
| Flange type | Synchro flange |
| Measuring range | 0…360° |
| Operating voltage | 10…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class shaft | IP67 |
| Protection class | IP67 |
Mounting accessories
|
RA-BC-20-06-08
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 8 mm |
100048778 |
|
RA-BC-20-08-08
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 8 mm |
100048780 |
|
RA-BC-20-08-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 10 mm |
100048781 |
|
RA-BC-20-08-12
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 12 mm |
100049106 |

