Product RES-183B6E-3C13B-H1181
Passive Actuator/Sensor Junction Box, 4 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: UX08929- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 6 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

General data
| EAN | 4047101560510 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1000 g |
Technical Data
| Cable length | 0.50 m |
| Ambient temperature | 5…+85 °C |

