Product RES-183B10T-3C13B-H1181
Accessories for Fieldbus Systems
Flange
Order number: 6936231- Type: M12 male
- Reverse-keyed, 5-pin, stranded wire 0.5 m
- Back-panel mounting
- M16 × 1.5 metric screw-in thread
- For use in PROFIBUS-DP applications
- Stranded wire length: 0.5 m

General data
| EAN | 4047101412802 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 34 g |

