Product RES-183BA0T-3C13B-H1181
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6625029- Female M12, angled, 5-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101268836 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 222 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -5…+80 °C |

