Product  RES-182S10C-3C13B-H1181

Vibration & Temperature Sensor

For Condition Monitoring with IO-Link

Order number: 100016543
    • Rectangular, plastic, Ultem
    • Status displayed via LED
    • Acceleration and speed output RMS or peak to peak of the vibration
    • Acceleration measuring range 16 g
    • Detection over 3 axes
    • Temperature measuring range -40 °C to +85 °C
    • High protection class IP68/IP69K
    • 18…30 VDC, communication via IO-Link
    • 10…30 VDC, SIO mode PNP/NPN switching outputs
    • M12 × 1 male connector, 4-pin
#

General data

EAN 4047101520408
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90318080000
Country of origin DE
Weight 85 g

Technical Data

Construction size 71.6 x 62.6 x 20 mm
Operating voltage 18…30 VDC
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, Ultem
Ambient temperature -40…+85 °C
Protection class IP68/IP69K

Mounting accessories

3002779
6632939
3038466
6625615
3036903
100001847
10880
6834065
3802820
6935889
6627379

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top