Product EC-FSFDW4.5-0.5/16
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3031220- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Technical Data
| Cable length | 2.0 m |

