Product FS100-300L-00-2UPN8-H1141
LED Linear Light
In the Plastic Housing
Order number: 3095873Alternative order number : 95873
- Cylindrical illuminated area
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 709 mm
- Housing length L2: 783 mm
- Color: White
- M12 x 1 male, straight, 4-pin
- Dimmable via PWM input
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488958732 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 590 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+70 °C |
| Protection class | IP66/IP67/IP69 |
Mounting accessories
|
REM-98B10E-8BAR-H1151 | 100011345 |
|
PT30PSIG-2005-U1-DA91 | 6836816 |
|
PT2.5V-1003-I2-DA91 | 100020371 |
|
RKC4.4T-3-RSC4.4T/TXL | 6627065 |
|
DWE-4000-155-116-7A-H1151 | 100049376 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

