Product  INS.P.IO_SYSTEM-EXCOM_EG-VA1_0_2GD60.01

LED Signal Light

Beacon

Order number: 3083442

Alternative order number : 83442

    • LED all-round visible
    • Flat mounting
    • Individually controllable
    • Protection classes IP67/IP69K
    • Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
    • Cable with male end M12 x 1, 5-pin
    • Operating voltage 18…30 VDC
    • Flashing or alternating
    • Flashing function adjustable via terminal programming
#

General data

EAN 662488834425
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 147 g

Select Country

Turck worldwide

to top