Product BRO.P.PROXIMITY-INDUCTIVE_SAFETY.DE
Pick-to-Light
Placement Sensor
Pushbutton for Picking Processes
Order number: 3017591Alternative order number : 17591
- Operating voltage 12…30 VDC
- Protection class IP67
- Cable 2 m
- Frontal pushbutton for acknowledgement
- Job light: green
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488175917 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 162 g |

