Product  PAR.P.PROXIMITY-BCT_IOL.DE

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3066464

Alternative order number : 66464

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488664640
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 42 g

Select Country

Turck worldwide

to top