Product  PAR.P.PROXIMITY-UPROX_IOL.DE

Photoelectric Sensor

Retroreflective Sensor

Order number: 3030809

Alternative order number : 30809

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488308094
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin CN
Weight 582 g

Select Country

Turck worldwide

to top