Product PAR.P.ULTRASONIC-RU300_IO-LINK.DE
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Switching Outputs
Order number: 3094202Alternative order number : 94202
- 2-line, 8-segment display
- Cable, PVC, 2 m
- Range: 100…400 mm
- Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 250 mm distance: < 0.02 mm
- Resolution at 250 mm - 400 mm distance: < 0.2 mm
- Operating voltage: 12…30 VDC
- Two switching outputs PNP/NPN configurable

General data
| EAN | 662488942021 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 377 g |

