Product PT10R-1003-I2-H1143/D830
Inductive Sensor
Order number: 4405048- Threaded barrel, M12 x 1
- Brass, PTFE-coated
- Factor 1 for all metals
- Resistant to magnetic fields
- DC 2-wire, 10…65 VDC
- NO contact
- Cable with male end

General data
| EAN | 4047101137026 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 57 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…65 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, CuZn, PTFE-coated |
| Ambient temperature | 0…+70 °C |
| Protection class | IP68 |

