Product RKH4-15-PSGH3M/TFE
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3063993Alternative order number : 63993
- Male 8 mm, 6-pin, snap-lock
- Teaching function
- Response time, adjustable
- Red visible light
- Operating voltage 15…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488639938 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 79 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

