Product SSD.I.AUTOMOTIVE-STOCK_LIST_OEM_HU.EN
Vision System
Spotlight
Order number: 3815794- Increased visibility and efficiency in inspection and image-processing applications
- Large illuminated area with a diameter of 60 mm
- Rugged, sealed housing with protection class IP67
- 30-mm mounting base
- Operating voltage: 12…30 VDC
- M12 × 1 connector, 4-pin
- Two-stage dimming (high/low)

General data
| EAN | 662488178475 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 341 g |

