Product INS.P.INTERFACE-IM18_CCM30_MTI_24VDC.10
UHF Reader
Order number: 100018053- Integrated web server with reader parameterization
- PROFINET device, EtherNet/IP device or Modbus TCP slave
- PROFINET S2 system redundancy
- Integrated Ethernet switch
- Web-based UHF RFID test tool for easy air interface evaluation
- Active face in front, UV resistance
- 1 connection for passive UHF RFID antennas
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in the European Union (EU), Great Britain (GBR), India (IND), Türkiye (TUR) and South Africa (ZAF) at 865…868 MHz

General data
| EAN | 4047101523447 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 1308 g |
| Network protocol | PROFINET, EtherNet/IP, Modbus TCP |

