Product REI-E-112IA0E-2B1024-C
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U0321-6- Jacket material: PVC
- Jacket color: gray
- UL approval
- M12-female, angled, A-coded
- M12 male connector, straight, A-coded
- Cable length: 6.0 m

General data
| EAN | 4047101408751 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1000 g |
Technical Data
| Cable length | 6.0 m |

