Product REI-E-114I10E-4B1024-H1181
piconet stand-alone module for DeviceNet
4 Analog Inputs 0(4)… 20 mA
Order number: 6824172- 4 analog inputs 0(4)…20 mA
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101178975 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 251 g |
Technical Data
| Construction size | 175 x 30 x 26.5 mm |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

