Product REI-E-114I12E-2B5000-H1181
Pick-to-Light
Placement Sensor
Reflex Light Grid
Order number: 3032570Alternative order number : 32570
- Scan field: 500mm
- 8-beam system
- Max. distance to reflector 1.5m
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Cable, PVC, 2 m
- Reflector tape (25 x 280 mm or 25 x 555 mm) included in the scope of delivery
- NPN switching output

General data
| EAN | 662488325701 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 889 g |
Technical Data
| Construction size | 608 x 31 x 37.3 mm |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Anodized AL |
| Ambient temperature | -40…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

