Product  REI-E-114I12E-2B360-H1181

piconet stand-alone module for DeviceNet

1-channel Incremental Encoder Interface

Order number: 6824094
    • Incremental encoder interface
    • 1‐channel
    • Configuration interface
    • Parameterizable functions
    • Supported via I/O‐ASSISTANT 2
    • Direct connection to the fieldbus
    • Fibre-glass reinforced housing
    • Shock and vibration tested
    • Encapsulated module electronics
    • Metal connector
    • Degree of protection IP67
#

General data

EAN 4047101178197
eCl@ss-Code (V5.1.4): 27250307 -/- Technology module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 279 g

Technical Data

Construction size 175 x 30 x 26.5 mm
Ambient temperature 0…+55 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top