Product  REI-E-114I8E-2B2500-H1181

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3074064
    • Cable, 9 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency A, requires transmitters with the same frequency
    • Operating voltage: 24…240 VAC
    • Semiconductor relay output, SPST, light operation
#

General data

eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor

Technical Data

Construction size 102 mm
Operating voltage 20…250 VAC
Output function Light operation, Relay output
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, PBT
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top