Product REI-E-114I8E-2B512-H1181
Measuring Light Screen
Receiver
Order number: 3062671Alternative order number : 62671
- Minimum target size 2.5 mm
- Scan field 1626 mm
- Max. sensing range 1.8 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488626716 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 2794 g |
Technical Data
| Construction size | 38.1 x 38.1 x 1703 mm |
| Operating voltage | 11.4…14 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

