Product  REI-E-113T10S-4B1024-H1181

Mounting Accessories

Mounting kit for manual valves

Order number: 6901127
    • Mounting kit with mounting plate for dual sensor and actuator (puck)
    • For manual valves of the size F07 acc. to ISO 5211 / DIN 3337
    • Height-adjustable
    • Adjustable shaft peg with self-locking M8 nut
    • Robust stainless steel
    • Vestamid mounting plate for sensors
#

General data

EAN 4047101246384
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 90319000000
Country of origin DE
Weight 481 g

Technical Data

Construction size 104 x 60 x 92 mm
Housing material Plastic, 1.4301 (AISI 304)/Vestamid

Mounting accessories

3002779
6632939
3038466
6625615
3036903
100001847
10880
6834065
3802820
6935889
6627379

Connectivity accessories

100048487
6635887

Select Country

Turck worldwide

to top