Product REI-E-113T12S-2B5000-H1181
Temperature measuring amplifier
1-channel
Order number: 7506632- Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology
- Output circuit: 0/4…20 mA, limit value relay
- Parameterized via PC (FDT / DTM)
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, UL, TR CU, INMETRO
- Installation in zone 2

General data
| EAN | 4047101117400 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 164 g |
Technical Data
| Construction size | 104 x 18 x 110 mm |
| Operating voltage | 20…250 VAC / 20…125 VDC |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 423 KB |
| English | 422 KB |
| French | 423 KB |
| Spanish | 421 KB |
| Czech | 423 KB |
| Dutch | 423 KB |
| Romanian | 423 KB |
| Russian | 253 KB |
| Polish | 424 KB |
| Chinese | 471 KB |
| Turkish | 423 KB |
Approval
| TÜV 02 ATEX 1898 | 2192 KB |
| TÜV 06 ATEX 552978 X | 2151 KB |
| FM/CSA - IS-1.106 | 192 KB |
| IECEx - TUN 06.0010X | 4678 KB |
| KOSHA 14-AV4BO-0478X | 363 KB |
| UL 61010 | 373 KB |
CAD File
Configuration Software
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
RKC5T-0.3-RSC5T/TXL | 6625613 |
|
IM12-DI03-1S-2T-SPR/24VDC/CC
Isolating switching amplifier, 1-channel; SIL2 acc. to IEC 61508; non-Ex version; input Namur signal; 2 transistor outputs; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling or alarm output; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply; power rail |
7580035 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
QS18EK6EQ7 | 3802820 |
|
PSW4S-2/TEL | 6627379 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

