Product  REI-E-113T12S-2B1024-H1181

Pressure sensor

2 PNP/NPN Transistor Switching Outputs

Order number: 6833562
    • Rigid process connection, non-rotatable body
    • Reading of adjusted values without tool
    • Recessed pushbutton and keylock for secure programming
    • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
    • Peak pressure memory
    • Pressure range 0…400 bar rel.
#

General data

EAN 4047101205657
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 200 g

Technical Data

Operating voltage 18…30 VDC
Output function NO/NC, PNP/NPN
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4305 (AISI 303)
Ambient temperature -40…+80 °C
Protection class IP67/IP69K
Approvals CE, Metrological certification (RUS)

Mounting accessories

6625615
6625613
7580035
10880
3802820
6627379

Connectivity accessories

100048487
6635887

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top