Product REM-104H14T-5C13S12M-H1181
LED Linear Light
In the Metal Housing
Order number: 3087865Alternative order number : 87865
- Cascadable
- Light beam: 1130mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488878658 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 998 g |
Technical Data
| Construction size | 1180 x 28 x 21 mm |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69 |

