Product REM-104HA1E-3C13S12M-H1181
LED Signal Light
Beacon
Order number: 3019463Alternative order number : 19463
- LED all-round visible
- Side view
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: Yellow (COL 1)
- Cable 2 m
- Operating voltage 12…30 VDC

General data
| EAN | 662488194635 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 227 g |
Technical Data
| Construction size | 49 mm |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

