Product  REM-104H14E-3C13S12M-H1181

Photoelectric Sensor

Photoelectric Sensor for Glass Fibers

Order number: 3035444

Alternative order number : 35444

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 90…250 VAC
    • Relay output, changeover (SPDT)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488354442
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365080000
Country of origin US
Weight 342.46 g

Technical Data

Construction size 60.5 x 44.5 x 87.6 mm
Operating voltage 90…250 VAC
Output function Complementary contact, Relay output
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top