Product REM-103SA1S-5C13S12M-H1181
LED Linear Light
In the Metal Housing
Order number: 3810984- Light beam: 570mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- RGB LEDS
- Multicolor linear light
- Parameterization via Pro Editor software
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488090630 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 484 g |
Technical Data
| Construction size | 609 x 28 x 21 mm |
| Operating voltage | 18…30 VDC |
| Communication protocol | BannerBus (Pro Editor compatible) |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+50 °C |
| Protection class | IP50 |

