Product REM-103SA1C-3C13S12M-H1181
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3040817Alternative order number : 40817
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 5…15 VDC
- NAMUR output: dark <= 1.2 mA ; light >= 2.1 mA
- Acc. to EN 60947‐5‐6 (NAMUR)

General data
| EAN | 662488408176 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 734 g |
Technical Data
| Construction size | 56.4 x 44.5 x 87.6 mm |
| Operating voltage | 5…15 VDCNom. 8.2 VDC |
| Output function | Light operation, NAMUR |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

