Product REM-98BA0E-8BAL-H1151
LED Linear Light
In the Metal Housing
Order number: 3093903Alternative order number : 93903
- Light beam: 1130 mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color: Blue
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488939038 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 847 g |
Technical Data
| Construction size | 1172 x 28 x 21 mm |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |

