Product REM-98B8T-8BAR-H1151
Safety Technology
Safety Controller
Order number: 3077913Alternative order number : 77913
- PL e acc. to ISO 13849‐1
- Safety category 4 acc. to EN 954‐1
- SIL 3 acc. to IEC 61508 and IEC 62061
- Settings configured via push button or software
- 22 inputs
- 10 unsafe outputs
- 3 safe, redundant PNP outputs (OSSD)
- Adjustable external device monitoring (EDM)
- Status and diagnostic display
- Operating voltage 24 VDC +‐20 %
- Protection class IP20
- Connection via cage clamp terminals

General data
| EAN | 662488779139 |
| eCl@ss-Code (V5.1.4): | 27250308 -/- Safety module (periphery) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 748 g |
Technical Data
| Construction size | 131 x 64 x 130 mm |
| Operating voltage | 20…28 VDC |
| Output function | 3 x NO contact, 2 × PNP |
| Electrical connection | Spring type terminals |
| Housing material | Plastic |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |

