Product REM-97S8S-8BAL-H1151
Vision System
Area Light
Order number: 3016016Alternative order number : 16016
- High-intensity area light
- Protection class: IP50
- Color: white
- Power supply: 24 VDC
- Pigtail M12x1, 0.15 m

General data
| EAN | 662488160166 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 27.67 g |
Technical Data
| Construction size | 76.2 x 76.2 x 29.2 mm |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Low-carbon steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |

