Product  REM-97S6S-8BAL-H1151

Incremental Encoder

Industrial Line

Order number: 100010432
    • Flange with torque stop, Ø 50.8 mm
    • Hollow shaft, Ø 12 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 6000 rpm (continuous operation 3000 rpm)
    • 5…30 VDC
    • RS422/TTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 1024 pulses per revolution
#

General data

EAN 4047101551457
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin DE
Weight 320 g

Technical Data

Encoder line Industrial-Line
Technology Optical
Output type Incremental
Shaft Type Hollow shaft
Shaft diameter D (mm) 12
Shaft diameter D 0.472 in
Flange diameter Ø  50.8 mm
Flange type Flange with mounting element
Resolution, incremental 1024  ppr
Operating voltage 5…30 VDC
Output function RS422/TTL, invertable
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -40…+85 °C
Protection class shaft IP67
Protection class IP67

Select Country

Turck worldwide

to top