Product  REM-97S8C-8BAL-H1151

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3037101

Alternative order number : 37101

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488371012
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 466 g

Technical Data

Construction size 46 x 40.1 x 69.8 mm
Operating voltage 10…30 VDC
Output function Connection programmable, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Connectivity accessories

3800873

Select Country

Turck worldwide

to top