Product REM-97S10S-8BAR-H1151
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3073125Alternative order number : 73125
- Male 8 mm, 4-pin, snap-lock
- Light/dark operation
- Green visible light
- Operating voltage 10…30 VDC
- Switch-off delay 40 ms, selectable
- Max. switching frequency 2.5 kHz
- Sensitivity adjusted via 12-turn potentiometer

General data
| EAN | 662488731250 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 54 g |
Technical Data
| Construction size | 84.4 x 10 x 35.9 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP50 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |

