Product REM-97S6C-8BAR-H1151
Accessories
Thermowell
For Temperature Sensors
Order number: 9910426- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection 1/8" NPT male thread
- Immersion depth 200 mm
- Stainless steel

General data
| EAN | 4047101544282 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 43 g |
Technical Data
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
Mounting accessories
Connectivity accessories
|
K50APT2YRCQP | 3800873 |

