Product REM-97S6S-7AAL-H1151
Capacitive Sensor
Order number: 100029677- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- DC 2-wire, 20…320 VDC
- Cable connection 2 m

General data
| EAN | 4047101543445 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 85 g |
Technical Data
| Construction size | 62.5 mm |
| Operating voltage | 20…250 VAC / 20…320 VDC |
| Output function | 2-wire |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PA12-GF30, PEI |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
Connectivity accessories
|
K50APT2YRCQP | 3800873 |

