Product  REM-97SA0C-7AAL-H1151

Supply Cable - M12 Power

Connection Cable

Order number: 100038713
    • M12 female connector, L-coded, straight, 5-pin (4+FE)
    • Jacket material: PUR
    • Jacket color: gray
    • Highly resistant to oils, coolants, lubricants
    • Suitable for drag chain use
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen free
    • Norms: CE, UKCA and RoHS
    • Protection class: IP65, IP67, IP68
    • Cable length: 30 m
#

General data

EAN 4047101594119
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin PL
Weight 3362 g

Technical Data

Cable length 30.0  m
Ambient temperature -25…+80 °C

Connectivity accessories

3800873

Select Country

Turck worldwide

to top