Product  REM-97S10S-7AAR-H1151

LED Signal Light

Modular Signal Tower

Preassembled

Order number: 3814502
    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP65
    • M12 × 1 male connector
    • Monochrome: White
    • Switchable between permanent and flashing function
    • Operating voltage: 12…30 VDC
    • Inputs: PNP/NPN
    • Configuration via DIP switch
    • Beeper: sealed, omnidirectional, intensity can be adjusted via selector switch, max. 92 dB
#

General data

EAN 662488587994
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin MX
Weight 573 g

Technical Data

Construction size 268.6 mm
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC
Ambient temperature -40…+50 °C
Protection class IP65

Connectivity accessories

3800873

Select Country

Turck worldwide

to top