Product  REM-100BA0T-5C13S12M-H1181

Isolating switching amplifier

1-channel

Order number: 7541227
    • 2 transistor outputs, short-circuit proof, potential-free and reverse-polarity protected
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
    • SIL 2
    • Complete galvanic isolation
    • Input reverse-polarity protected
    • ATEX, IECEx, UL, CFMUS, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO
    • Installation in zone 2
#

General data

EAN 4047101119640
eCl@ss-Code (V5.1.4): 27210121 -/- Isolating switching amplifier
Customs tariff number 85437090990
Country of origin DE
Weight 165 g

Technical Data

Construction size 104 x 18 x 110 mm
Operating voltage 20…250 VAC / 20…125 VDC
Electrical connection 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal
Housing material Plastic, Polycarbonate/ABS
Ambient temperature -25…+70 °C
Protection class IP20

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top