Product REM-100B10T-5C13S12M-H1181
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U2779-15- Jacket material: PVC
- Jacket color: gray
- UL approval
- 7/8" female, angled
- 7/8" male, angled
- Cable length: 0.3 m

General data
| EAN | 4047101041651 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 137 g |
Technical Data
| Cable length | 0.30 m |

