Product REM-100B10T-3C12S12M-H1181
Inductive Sensor
Order number: 4608442- Smooth barrel, Ø 4 mm
- Stainless steel 1.4305 (AISI 303)
- DC 3-wire, 10…30 VDC
- NC contact, PNP output
- Cable connection

General data
| EAN | 4047101154092 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | LK |
| Weight | 33 g |
Technical Data
| Construction size | 30 mm |
| Operating voltage | 10…30 VDC |
| Output function | NC contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Stainless steel, 1.4305 (AISI 303) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

