Product REM-100BA0E-3C12S12M-H1181
Accessories
Thermowell
For Temperature Sensors
Order number: 9910465- Thermowell for mounting temperature probes
- End tip diameter 6 mm
- Process connection 1/2" NPT male thread
- Immersion depth 150 mm

General data
| EAN | 4047101543988 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 120 g |
Technical Data
| Housing material | Stainless steel |

